4 mounting lugs and mounting screws.
WMK NEO plastic 4850001
Dimensions 80 x 70 x 40
Dimensions 3.15 x 2.76 x 1.57
Including : 4 mounting lugs and mounting screws.
Technical data
Product nr : 4850001
Description : Wall mounting kit plastic
Remarks : -
Package : 4
Unit : set
EAN : 6418074311610
SSTL number : 3424420
Electric No. Denmark : 8212098116
Electric No. Sweden : 2506224
ETIM : EC002620
Height (mm) : 80
Width (mm) : 70
Depth (mm) : 40
Height (inch) : 3.15
Width (inch) : 2.76
Depth (inch) : 1.57
Material : Polycarbonate
Halogen free (DIN/VDE 0472, Part 815) : Yes
NEO / NEO Accessories / WMK NEO plastic
WMK NEO plastic
Sample image
Order symbol : WMK NEO plastic
Product nr : 4850001
Description : Wall mounting kit plastic
Remarks : -
EAN : 6418074311610
El. number :
- Finland : 3424420
- Denmark : 8212098116
- Sweden : 2506224
Including : 4 mounting lugs and mounting screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 80 | 70 | 40 |
inch : | 3.15 | 2.76 | 1.57 |
Materials : | |
---|---|
Material : | Polycarbonate |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )