





NEO / NEO Accessories / DRS NEO 322215
DRS NEO 322215 4850021
Dimensions 279 x 179 x 106
Dimensions 10.98 x 7.05 x 4.17
Technical data
Product nr : 4850021
Description : DIN rail frame set
Remarks : 2 rows x 9 modules
Package : 1
Unit : Piece
EAN : 6418074312303
SSTL number : 3425119
Electric No. Denmark : 8212054338
Electric No. Sweden : 2508261
ETIM : EC002620
Height (mm) : 279
Width (mm) : 179
Depth (mm) : 106
Height (inch) : 10.98
Width (inch) : 7.05
Depth (inch) : 4.17
Material : Galvanized steel
NEO / NEO Accessories / DRS NEO 322215
Dimensional Drawings
CAD Files
Catalogues
Contact
DRS NEO 322215


Sample image
Order symbol : DRS NEO 322215
Product nr : 4850021
Description : DIN rail frame set
Remarks : 2 rows x 9 modules
EAN : 6418074312303
El. number :
- Finland : 3425119
- Denmark : 8212054338
- Sweden : 2508261
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 279 | 179 | 106 |
inch : | 10.98 | 7.05 | 4.17 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 15.04.2025)