





NEO / NEO Accessories / DRS NEO 423215
DRS NEO 423215 4850024
Dimensions 379 x 279 x 106
Dimensions 14.92 x 10.98 x 4.17
Technical data
Product nr : 4850024
Description : DIN rail frame set
Remarks : 2 rows x 15 modules
Package : 1
Unit : Piece
EAN : 6418074312334
SSTL number : 3425121
Electric No. Denmark : 8212054354
Electric No. Sweden : 2508263
ETIM : EC002620
Height (mm) : 379
Width (mm) : 279
Depth (mm) : 106
Height (inch) : 14.92
Width (inch) : 10.98
Depth (inch) : 4.17
Material : Galvanized steel
NEO / NEO Accessories / DRS NEO 423215
Dimensional Drawings
CAD Files
Catalogues
Contact
DRS NEO 423215


Sample image
Order symbol : DRS NEO 423215
Product nr : 4850024
Description : DIN rail frame set
Remarks : 2 rows x 15 modules
EAN : 6418074312334
El. number :
- Finland : 3425121
- Denmark : 8212054354
- Sweden : 2508263
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 379 | 279 | 106 |
inch : | 14.92 | 10.98 | 4.17 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 15.04.2025)