Complete set for pole mounting


NEO / NEO Accessories / PMK NEO 20
PMK NEO 20 4850050
Dimensions 300 x 200 x 30
Dimensions 11.81 x 7.87 x 1.18
Including : Complete set for pole mounting
Technical data
Product nr : 4850050
Description : Polemounting kit
Remarks : -
Package : 1
Unit : piece
EAN : 6418074314543
SSTL number : 3424427
Electric No. Denmark : 8212098187
Electric No. Sweden : 2506231
ETIM : EC002620
Height (mm) : 300
Width (mm) : 200
Depth (mm) : 30
Height (inch) : 11.81
Width (inch) : 7.87
Depth (inch) : 1.18
Material : Stainless steel
Halogen free (DIN/VDE 0472, Part 815) : Yes
NEO / NEO Accessories / PMK NEO 20
PMK NEO 20


Sample image
Order symbol : PMK NEO 20
Product nr : 4850050
Description : Polemounting kit
Remarks : -
EAN : 6418074314543
El. number :
- Finland : 3424427
- Denmark : 8212098187
- Sweden : 2506231
Including : Complete set for pole mounting
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 300 | 200 | 30 |
inch : | 11.81 | 7.87 | 1.18 |
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )