Complete set for pole mounting
PMK NEO 30 4850051
Dimensions 400 x 300 x 30
Dimensions 15.75 x 11.81 x 1.18
Including : Complete set for pole mounting
Technical data
Product nr : 4850051
Description : Polemounting kit
Remarks : -
Package : 1
Unit : piece
EAN : 6418074314550
SSTL number : 3424429
Electric No. Denmark : 8212098190
Electric No. Sweden : 2506232
ETIM : EC002620
Height (mm) : 400
Width (mm) : 300
Depth (mm) : 30
Height (inch) : 15.75
Width (inch) : 11.81
Depth (inch) : 1.18
Material : Stainless steel
Halogen free (DIN/VDE 0472, Part 815) : Yes
NEO / NEO Accessories / PMK NEO 30
PMK NEO 30
Sample image
Order symbol : PMK NEO 30
Product nr : 4850051
Description : Polemounting kit
Remarks : -
EAN : 6418074314550
El. number :
- Finland : 3424429
- Denmark : 8212098190
- Sweden : 2506232
Including : Complete set for pole mounting
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 400 | 300 | 30 |
inch : | 15.75 | 11.81 | 1.18 |
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )