Metal mountingplate
NEO MPS 3232 4850061
Dimensions 275 x 265 x 1.5
Dimensions 10.83 x 10.43 x 0.06
Including : Metal mountingplate
Technical data
Product nr : 4850061
Description : Metal mounting plate
Remarks : -
Package : 1
Unit : piece
EAN : 6418074314772
SSTL number : 3424422
Electric No. Denmark : 8212098132
Electric No. Sweden : 2506226
ETIM : EC000213
Height (mm) : 275
Width (mm) : 265
Depth (mm) : 1.5
Height (inch) : 10.83
Width (inch) : 10.43
Depth (inch) : 0.06
Material : Galvanized steel
Halogen free (DIN/VDE 0472, Part 815) : Yes
NEO / NEO Accessories / NEO MPS 3232
Dimensional Drawings
CAD Files
Catalogues
Contact
NEO MPS 3232
Sample image
Order symbol : NEO MPS 3232
Product nr : 4850061
Description : Metal mounting plate
Remarks : -
EAN : 6418074314772
El. number :
- Finland : 3424422
- Denmark : 8212098132
- Sweden : 2506226
Including : Metal mountingplate
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 275 | 265 | 1.5 |
inch : | 10.83 | 10.43 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )