Plastic mountingplate
NEO MPI 3222 4850070
Dimensions 275 x 165 x 3
Dimensions 10.83 x 6.5 x 0.12
Including : Plastic mountingplate
Technical data
Product nr : 4850070
Description : Multiperforated plastic mounting plate
Remarks : -
Package : 1
Unit : piece
EAN : 6418074314796
SSTL number : 3424424
Electric No. Denmark : 8212098158
Electric No. Sweden : 2506228
ETIM : EC000213
Height (mm) : 275
Width (mm) : 165
Depth (mm) : 3
Height (inch) : 10.83
Width (inch) : 6.5
Depth (inch) : 0.12
Material : ABS
Halogen free (DIN/VDE 0472, Part 815) : Yes
NEO / NEO Accessories / NEO MPI 3222
Dimensional Drawings
CAD Files
Catalogues
Contact
NEO MPI 3222
Sample image
Order symbol : NEO MPI 3222
Product nr : 4850070
Description : Multiperforated plastic mounting plate
Remarks : -
EAN : 6418074314796
El. number :
- Finland : 3424424
- Denmark : 8212098158
- Sweden : 2506228
Including : Plastic mountingplate
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 275 | 165 | 3 |
inch : | 10.83 | 6.5 | 0.12 |
Materials : | |
---|---|
Material : | ABS |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )