Plastic mountingplate




NEO / NEO Accessories / NEO MPI 4232
NEO MPI 4232 4850072
Dimensions 375 x 265 x 3
Dimensions 14.76 x 10.43 x 0.12
Including : Plastic mountingplate
Technical data
Product nr : 4850072
Description : Multiperforated plastic mounting plate
Remarks : -
Package : 1
Unit : piece
EAN : 6418074314819
SSTL number : 3424426
Electric No. Denmark : 8212098174
Electric No. Sweden : 2506230
ETIM : EC000213
Height (mm) : 375
Width (mm) : 265
Depth (mm) : 3
Height (inch) : 14.76
Width (inch) : 10.43
Depth (inch) : 0.12
Material : ABS
Halogen free (DIN/VDE 0472, Part 815) : Yes
NEO / NEO Accessories / NEO MPI 4232
Dimensional Drawings
CAD Files
Catalogues
Contact
NEO MPI 4232


Sample image
Order symbol : NEO MPI 4232
Product nr : 4850072
Description : Multiperforated plastic mounting plate
Remarks : -
EAN : 6418074314819
El. number :
- Finland : 3424426
- Denmark : 8212098174
- Sweden : 2506230
Including : Plastic mountingplate
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 375 | 265 | 3 |
inch : | 14.76 | 10.43 | 0.12 |
Materials : | |
---|---|
Material : | ABS |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 15.04.2025)