Piccolo / PICCOLO Accessories / CHM-3
CHM-3 8524031
Dimensions 110 x 35 x 7
Dimensions 4.33 x 1.38 x 0.28
Technical data
Product nr : 8524031
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 140x80x65, 140x80x85, 170x140x95, 230x140x95
Package : 4
Unit : Piece
EAN : 6418074033505
SSTL number : 3423915
Electric No. Denmark : 8212002267
Electric No. Sweden : 2536904
ETIM : EC000213
Height (mm) : 110
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 4.33
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
Piccolo / PICCOLO Accessories / CHM-3
Dimensional Drawings
CAD Files
Catalogues
Contact
CHM-3

Sample image
Order symbol : CHM-3
Product nr : 8524031
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 140x80x65, 140x80x85, 170x140x95, 230x140x95
EAN : 6418074033505
El. number :
- Finland : 3423915
- Denmark : 8212002267
- Sweden : 2536904
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 110 | 35 | 7 |
inch : | 4.33 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )