C-MP 8524061
Dimensions 110 x 54 x 1.5
Dimensions 4.33 x 2.13 x 0.06
Technical data
Product nr : 8524061
Description : Mounting plate, for enclosures:
Remarks : 140x80x65, 140x80x85
Package : 8
Unit : Piece
EAN : 6418074033581
SSTL number : 3423907
Electric No. Denmark : 8212002128
Electric No. Sweden : 2536933
ETIM : EC000213
Height (mm) : 110
Width (mm) : 54
Depth (mm) : 1.5
Height (inch) : 4.33
Width (inch) : 2.13
Depth (inch) : 0.06
Material : Galvanized steel
Piccolo / PICCOLO Accessories / C-MP
Dimensional Drawings
CAD Files
Catalogues
Contact
C-MP
Sample image
Order symbol : C-MP
Product nr : 8524061
Description : Mounting plate, for enclosures:
Remarks : 140x80x65, 140x80x85
EAN : 6418074033581
El. number :
- Finland : 3423907
- Denmark : 8212002128
- Sweden : 2536933
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 110 | 54 | 1.5 |
inch : | 4.33 | 2.13 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )