D-MP 8524062
Dimensions 140 x 54 x 1.5
Dimensions 5.51 x 2.13 x 0.06
Technical data
Product nr : 8524062
Description : Mounting plate, for enclosures:
Remarks : 170x80x65, 170x80x85
Package : 8
Unit : Piece
EAN : 6418074033598
SSTL number : 3423908
Electric No. Denmark : 8212002131
Electric No. Sweden : 2536934
ETIM : EC000213
Height (mm) : 140
Width (mm) : 54
Depth (mm) : 1.5
Height (inch) : 5.51
Width (inch) : 2.13
Depth (inch) : 0.06
Material : Galvanized steel
Piccolo / PICCOLO Accessories / D-MP
Dimensional Drawings
CAD Files
Catalogues
Contact
D-MP
Sample image
Order symbol : D-MP
Product nr : 8524062
Description : Mounting plate, for enclosures:
Remarks : 170x80x65, 170x80x85
EAN : 6418074033598
El. number :
- Finland : 3423908
- Denmark : 8212002131
- Sweden : 2536934
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 140 | 54 | 1.5 |
inch : | 5.51 | 2.13 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )