

Piccolo / PICCOLO Accessories / H-MP
H-MP 8524064
Dimensions 125 x 94 x 1.5
Dimensions 4.92 x 3.7 x 0.06
Technical data
Product nr : 8524064
Description : Mounting plate, for enclosures:
Remarks : 170x140x95
Package : 4
Unit : Piece
EAN : 6418074033611
SSTL number : 3423910
Electric No. Denmark : 8212002173
Electric No. Sweden : 2536938
ETIM : EC000213
Height (mm) : 125
Width (mm) : 94
Depth (mm) : 1.5
Height (inch) : 4.92
Width (inch) : 3.7
Depth (inch) : 0.06
Material : Galvanized steel
Piccolo / PICCOLO Accessories / H-MP
Dimensional Drawings
CAD Files
Catalogues
Contact
H-MP


Sample image
Order symbol : H-MP
Product nr : 8524064
Description : Mounting plate, for enclosures:
Remarks : 170x140x95
EAN : 6418074033611
El. number :
- Finland : 3423910
- Denmark : 8212002173
- Sweden : 2536938
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 125 | 94 | 1.5 |
inch : | 4.92 | 3.7 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )