M-MP 8524065
Dimensions 185 x 94 x 1.5
Dimensions 7.28 x 3.7 x 0.04
Technical data
Product nr : 8524065
Description : Mounting plate, for enclosures:
Remarks : 230x140x95, 230x140x125
Package : 4
Unit : Piece
EAN : 6418074033628
SSTL number : 3423911
Electric No. Denmark : 8212002225
Electric No. Sweden : 2536944
ETIM : EC000213
Height (mm) : 185
Width (mm) : 94
Depth (mm) : 1.5
Height (inch) : 7.28
Width (inch) : 3.7
Depth (inch) : 0.04
Material : Galvanized steel
Piccolo / PICCOLO Accessories / M-MP
Dimensional Drawings
CAD Files
Catalogues
Contact
M-MP
Sample image
Order symbol : M-MP
Product nr : 8524065
Description : Mounting plate, for enclosures:
Remarks : 230x140x95, 230x140x125
EAN : 6418074033628
El. number :
- Finland : 3423911
- Denmark : 8212002225
- Sweden : 2536944
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 185 | 94 | 1.5 |
inch : | 7.28 | 3.7 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )