Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.






SOLID / SOLID 7656 / PC 765625 G
PC 765625 G 5330390
Dimensions 760 x 560 x 250
Dimensions 29.92 x 22.05 x 9.84
Including : Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
- IP66; IP67; IK08
Technical data
Product nr : 5330390
Description : Enclosure, PC
Remarks : Grey cover
Package : 1
Unit : Piece
EAN : 6418074084415
SSTL number : 3424877
Electric No. Denmark : 8212051920
Electric No. Sweden : 2508268
ETIM : EC000261
Height (mm) : 760
Width (mm) : 560
Depth (mm) : 250
Height (inch) : 29.92
Width (inch) : 22.05
Depth (inch) : 9.84
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
SOLID / SOLID 7656 / PC 765625 G
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
PC 765625 G


Sample image
Order symbol : PC 765625 G
Product nr : 5330390
Description : Enclosure, PC
Remarks : Grey cover
EAN : 6418074084415
El. number :
- Finland : 3424877
- Denmark : 8212051920
- Sweden : 2508268
Including : Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 760 | 560 | 250 |
inch : | 29.92 | 22.05 | 9.84 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
EKUVT |
Mounting plate, for enclosures:
(518 x 338 x 1.5) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
DSS_FI_41597_A1 |
© Fibox Oy, Data subject to change without notice (printed: 03.04.2025)