EKT PROF 56 3510844
Dimensions 502 x 1 x 1
Dimensions 19.76 x 0.04 x 0.04
Technical data
Product nr : 3510844
Description : DIN terminal rail
Remarks : DIN terminal rail
Package : 1
Unit : Piece
EAN : 6418074031327
SSTL number : 3421106
Height (mm) : 502
Width (mm) : 1
Depth (mm) : 1
Height (inch) : 19.76
Width (inch) : 0.04
Depth (inch) : 0.04
SOLID / SOLID - PC/ABS Accessories / EKT PROF 56
EKT PROF 56
Sample image
Order symbol : EKT PROF 56
Product nr : 3510844
Description : DIN terminal rail
Remarks : DIN terminal rail
EAN : 6418074031327
El. number :
- Finland : 3421106
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 502 | 1 | 1 |
inch : | 19.76 | 0.04 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )