



SOLID / SOLID - PC/ABS Accessories / MB 10523
MB 10523 3560523
Dimensions 10 x 10 x 10
Dimensions 0.39 x 0.39 x 0.39
Technical data
Product nr : 3560523
Description : Blind plug for cover corner on hinged side when cover screws are not used
Package : 100
Unit : Piece
EAN : 6418074031174
SSTL number : 3421044
Electric No. Denmark : 8212008465
Electric No. Sweden : 2538430
ETIM : EC002620
Height (mm) : 10
Width (mm) : 10
Depth (mm) : 10
Height (inch) : 0.39
Width (inch) : 0.39
Depth (inch) : 0.39
Material : Polyamide
Temperature °C : -40 … 80
Temperature °F : -40 … 175
SOLID / SOLID - PC/ABS Accessories / MB 10523
MB 10523


Sample image
Order symbol : MB 10523
Product nr : 3560523
Description : Blind plug for cover corner on hinged side when cover screws are not used
EAN : 6418074031174
El. number :
- Finland : 3421044
- Denmark : 8212008465
- Sweden : 2538430
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 10 | 10 | 10 |
inch : | 0.39 | 0.39 | 0.39 |
Materials : | |
---|---|
Material : | Polyamide |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)