EKPVM2 3770839
Dimensions 336 x 238 x 1
Dimensions 13.23 x 9.37 x 0.04
Technical data
Product nr : 3770839
Description : 338 x 238
Remarks : for kWh-meter
Package : 1
Unit : Piece
EAN : 6418074040831
SSTL number : 3423192
Height (mm) : 336
Width (mm) : 238
Depth (mm) : 1
Height (inch) : 13.23
Width (inch) : 9.37
Depth (inch) : 0.04
SOLID / SOLID - PC/ABS Accessories / EKPVM2
EKPVM2
Sample image
Order symbol : EKPVM2
Product nr : 3770839
Description : 338 x 238
Remarks : for kWh-meter
EAN : 6418074040831
El. number :
- Finland : 3423192
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 336 | 238 | 1 |
inch : | 13.23 | 9.37 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )