MP 1912 5518022
Dimensions 140 x 100 x 1.5
Dimensions 5.51 x 3.94 x 0.06
Technical data
Product nr : 5518022
Description : Mounting plate, for enclosures:
Remarks : 187x122x90
Package : 4
Unit : Piece
EAN : 6418074061119
SSTL number : 3435702
Electric No. Denmark : 8212035140
Electric No. Sweden : 2535692
ETIM : EC000213
Height (mm) : 140
Width (mm) : 100
Depth (mm) : 1.5
Height (inch) : 5.51
Width (inch) : 3.94
Depth (inch) : 0.06
Material : Galvanized steel
Tempo / TEMPO - Accessories / MP 1912
Dimensional Drawings
CAD Files
Catalogues
Contact
MP 1912
Sample image
Order symbol : MP 1912
Product nr : 5518022
Description : Mounting plate, for enclosures:
Remarks : 187x122x90
EAN : 6418074061119
El. number :
- Finland : 3435702
- Denmark : 8212035140
- Sweden : 2535692
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 140 | 100 | 1.5 |
inch : | 5.51 | 3.94 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )