MP 2016 5518023
Dimensions 155 x 140 x 1.5
Dimensions 6.1 x 5.51 x 0.06
Technical data
Product nr : 5518023
Description : Mounting plate, for enclosures:
Remarks : 201x163x98
Package : 4
Unit : Piece
EAN : 6418074061126
SSTL number : 3435704
Electric No. Denmark : 8212035153
Electric No. Sweden : 2535693
ETIM : EC000213
Height (mm) : 155
Width (mm) : 140
Depth (mm) : 1.5
Height (inch) : 6.1
Width (inch) : 5.51
Depth (inch) : 0.06
Material : Galvanized steel
Tempo / TEMPO - Accessories / MP 2016
Dimensional Drawings
CAD Files
Catalogues
Contact
MP 2016
Sample image
Order symbol : MP 2016
Product nr : 5518023
Description : Mounting plate, for enclosures:
Remarks : 201x163x98
EAN : 6418074061126
El. number :
- Finland : 3435704
- Denmark : 8212035153
- Sweden : 2535693
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 155 | 140 | 1.5 |
inch : | 6.1 | 5.51 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )