



Tempo / TEMPO - Accessories / MP 3429
MP 3429 5518026
Dimensions 315 x 265 x 1.5
Dimensions 12.4 x 10.43 x 0.06
Technical data
Product nr : 5518026
Description : Mounting plate, for enclosures:
Remarks : 344x289x117
Package : 2
Unit : Piece
EAN : 6418074061157
SSTL number : 3435710
Electric No. Denmark : 8212035182
Electric No. Sweden : 2508271
ETIM : EC000213
Height (mm) : 315
Width (mm) : 265
Depth (mm) : 1.5
Height (inch) : 12.4
Width (inch) : 10.43
Depth (inch) : 0.06
Material : Galvanized steel
Tempo / TEMPO - Accessories / MP 3429
Dimensional Drawings
CAD Files
Catalogues
Contact
MP 3429


Sample image
Order symbol : MP 3429
Product nr : 5518026
Description : Mounting plate, for enclosures:
Remarks : 344x289x117
EAN : 6418074061157
El. number :
- Finland : 3435710
- Denmark : 8212035182
- Sweden : 2508271
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 315 | 265 | 1.5 |
inch : | 12.4 | 10.43 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 18.04.2025)