



Tempo / TEMPO - Accessories / DR 210
DR 210 5518027
Dimensions 210 x 35 x 7
Dimensions 8.27 x 1.38 x 0.3
Technical data
Product nr : 5518027
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 240x191x107
Package : 4
Unit : Piece
EAN : 6418074061164
SSTL number : 3435970
Electric No. Denmark : 8212035108
Electric No. Sweden : 2508272
ETIM : EC001285
Height (mm) : 210
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 8.27
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
Tempo / TEMPO - Accessories / DR 210
Dimensional Drawings
CAD Files
Catalogues
Contact
DR 210


Sample image
Order symbol : DR 210
Product nr : 5518027
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 240x191x107
EAN : 6418074061164
El. number :
- Finland : 3435970
- Denmark : 8212035108
- Sweden : 2508272
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 210 | 35 | 7 |
inch : | 8.27 | 1.38 | 0.3 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 18.04.2025)