



Tempo / TEMPO - Accessories / DR 265
DR 265 5518028
Dimensions 265 x 35 x 7
Dimensions 10.43 x 1.38 x 0.28
Technical data
Product nr : 5518028
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 289x239x107
Package : 2
Unit : Piece
EAN : 6418074061171
SSTL number : 3435972
Electric No. Denmark : 8212035124
Electric No. Sweden : 2508273
ETIM : EC001285
Height (mm) : 265
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 10.43
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
Tempo / TEMPO - Accessories / DR 265
Dimensional Drawings
CAD Files
Catalogues
Contact
DR 265


Sample image
Order symbol : DR 265
Product nr : 5518028
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 289x239x107
EAN : 6418074061171
El. number :
- Finland : 3435972
- Denmark : 8212035124
- Sweden : 2508273
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 265 | 35 | 7 |
inch : | 10.43 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 18.04.2025)