

Tempo / TEMPO - Accessories / DR 316
DR 316 5518030
Dimensions 316 x 35 x 7
Dimensions 12.44 x 1.38 x 0.3
Technical data
Product nr : 5518030
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 344x289x117
Package : 2
Unit : Piece
EAN : 6418074061195
SSTL number : 3435976
Electric No. Denmark : 8212035137
Electric No. Sweden : 2508274
ETIM : EC001285
Height (mm) : 316
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 12.44
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
Tempo / TEMPO - Accessories / DR 316
Dimensional Drawings
CAD Files
Catalogues
Contact
DR 316


Sample image
Order symbol : DR 316
Product nr : 5518030
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 344x289x117
EAN : 6418074061195
El. number :
- Finland : 3435976
- Denmark : 8212035137
- Sweden : 2508274
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 316 | 35 | 7 |
inch : | 12.44 | 1.38 | 0.3 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 18.04.2025)