DH-3 8524032
Dimensions 140 x 35 x 7.5
Dimensions 5.51 x 1.38 x 0.28
Technical data
Product nr : 8524032
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 170x80x65, 170x80x85, 170x140x95
Package : 4
Unit : Piece
EAN : 6418074033512
SSTL number : 3423916
Electric No. Denmark : 8212002270
Electric No. Sweden : 2536906
ETIM : EC000213
Height (mm) : 140
Width (mm) : 35
Depth (mm) : 7.5
Height (inch) : 5.51
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
Tempo / TEMPO - Accessories / DH-3
Dimensional Drawings
CAD Files
Catalogues
Contact
DH-3
Sample image
Order symbol : DH-3
Product nr : 8524032
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 170x80x65, 170x80x85, 170x140x95
EAN : 6418074033512
El. number :
- Finland : 3423916
- Denmark : 8212002270
- Sweden : 2536906
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 140 | 35 | 7.5 |
inch : | 5.51 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )