UL CAB PC 504020 T 8143060
Dimensions 500 x 400 x 200
Dimensions 19.69 x 15.75 x 7.87
- IP65; IK08
Technical data
Product nr : 8143060
Description : UL Cabinet, PC
Remarks : Latches on the long side, smooth
Package : 1
Unit : Piece
EAN : 6418074053954
Electric No. Denmark : 8212034219
ETIM : EC000261
Height (mm) : 500
Width (mm) : 400
Depth (mm) : 200
Height (inch) : 19.69
Width (inch) : 15.75
Depth (inch) : 7.87
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
UL Type : 1, 4, 4X, 12, 13
UL CAB / UL CAB 5040 / UL CAB PC 504020 T
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
UL CAB PC 504020 T
Sample image
Order symbol : UL CAB PC 504020 T
Product nr : 8143060
Description : UL Cabinet, PC
Remarks : Latches on the long side, smooth
EAN : 6418074053954
El. number :
- Denmark : 8212034219
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 500 | 400 | 200 |
inch : | 19.69 | 15.75 | 7.87 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
UL Type | 1, 4, 4X, 12, 13 |
Certificates : | |
---|---|
Euronord_CAB_ALU_CertificateofCompliance |
© Fibox Oy, Data subject to change without notice (printed: )