UL PC 050705 7042520
Dimensions 50 x 65 x 45
Dimensions 1.97 x 2.56 x 1.77
- IP66; IP67; IK07; IK08
Technical data
Product nr : 7042520
Description : UL Enclosure, PC
Remarks : Grey cover
Package : 8
Unit : Piece
EAN : 6418074054289
Electric No. Denmark : 8212032020
ETIM : EC000261
Height (mm) : 50
Width (mm) : 65
Depth (mm) : 45
Height (inch) : 1.97
Width (inch) : 2.56
Depth (inch) : 1.77
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
UL Type : Type 1, 4, 4X, 12 or 13
UL EURONORD / UL EURONORD 0507 / UL PC 050705
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
UL PC 050705
Sample image
Order symbol : UL PC 050705
Product nr : 7042520
Description : UL Enclosure, PC
Remarks : Grey cover
EAN : 6418074054289
El. number :
- Denmark : 8212032020
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 50 | 65 | 45 |
inch : | 1.97 | 2.56 | 1.77 |
Materials : |
---|
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK07; IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
UL Type | Type 1, 4, 4X, 12 or 13 |
Certificates : | |
---|---|
Euronord_CAB_ALU_CertificateofCompliance |
© Fibox Oy, Data subject to change without notice (printed: )