Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
UL PC 080807 7042560
Dimensions 80 x 82 x 65
Dimensions 3.15 x 3.23 x 2.56
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
- IP66; IP67; IK07; IK08
Technical data
Product nr : 7042560
Description : UL Enclosure, PC
Remarks : Grey cover
Package : 8
Unit : Piece
EAN : 6418074054296
Electric No. Denmark : 8212032033
ETIM : EC000261
Height (mm) : 80
Width (mm) : 82
Depth (mm) : 65
Height (inch) : 3.15
Width (inch) : 3.23
Depth (inch) : 2.56
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
UL Type : 1, 4, 4X, 12, 13
UL EURONORD / UL EURONORD 0808 / UL PC 080807
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
UL PC 080807
Sample image
Order symbol : UL PC 080807
Product nr : 7042560
Description : UL Enclosure, PC
Remarks : Grey cover
EAN : 6418074054296
El. number :
- Denmark : 8212032033
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 80 | 82 | 65 |
inch : | 3.15 | 3.23 | 2.56 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK07; IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
UL Type | 1, 4, 4X, 12, 13 |
Certificates : | |
---|---|
SGSFimko_EURONORD |
© Fibox Oy, Data subject to change without notice (printed: )