UL PC 162509 7042840
Dimensions 160 x 250 x 90
Dimensions 6.3 x 9.84 x 3.54
- IP66; IP67; IK07; IK08
Technical data
Product nr : 7042840
Description : UL Enclosure, PC
Remarks : Grey cover
Package : 4
Unit : Piece
EAN : 6418074054388
Electric No. Denmark : 8212032127
ETIM : EC000261
Height (mm) : 160
Width (mm) : 250
Depth (mm) : 90
Height (inch) : 6.3
Width (inch) : 9.84
Depth (inch) : 3.54
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
UL Type : Type 1, 4, 4X, 12 or 13
UL EURONORD / UL EURONORD 1625 / UL PC 162509
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
UL PC 162509
Sample image
Order symbol : UL PC 162509
Product nr : 7042840
Description : UL Enclosure, PC
Remarks : Grey cover
EAN : 6418074054388
El. number :
- Denmark : 8212032127
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 160 | 250 | 90 |
inch : | 6.3 | 9.84 | 3.54 |
Materials : |
---|
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK07; IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
UL Type | Type 1, 4, 4X, 12 or 13 |
Certificates : | |
---|---|
Euronord_CAB_ALU_CertificateofCompliance |
© Fibox Oy, Data subject to change without notice (printed: )