UL PC 150/100 LT 6412916
Dimensions 180 x 130 x 100
Dimensions 7.09 x 5.12 x 3.94
- IP66; IP67; IK08
Technical data
Product nr : 6412916
Description : UL Enclosure, PC
Remarks : Smoked transparent cover
Package : 4
Unit : Piece
EAN : 6418074014665
Electric No. Denmark : 8212030352
ETIM : EC000261
Height (mm) : 180
Width (mm) : 130
Depth (mm) : 100
Height (inch) : 7.09
Width (inch) : 5.12
Depth (inch) : 3.94
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
UL Type : Type 1, 4, 4X, 6
UL MNX / UL PC 150L / UL PC 150/100 LT
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
UL PC 150/100 LT
Sample image
Order symbol : UL PC 150/100 LT
Product nr : 6412916
Description : UL Enclosure, PC
Remarks : Smoked transparent cover
EAN : 6418074014665
El. number :
- Denmark : 8212030352
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 180 | 130 | 100 |
inch : | 7.09 | 5.12 | 3.94 |
Materials : |
---|
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
UL Type | Type 1, 4, 4X, 6 |
Certificates : | |
---|---|
MNX_CertificateofCompliance |
© Fibox Oy, Data subject to change without notice (printed: )