UL PC 3819 13 T 5320061
Dimensions 380 x 190 x 130
Dimensions 14.96 x 7.48 x 5.12
- IP66; IP67; IK08
Technical data
Product nr : 5320061
Description : UL Enclosure, PC
Remarks : Transparent cover
Package : 4
Unit : Piece
EAN : 6418074037510
Electric No. Denmark : 8212033142
ETIM : EC000261
Height (mm) : 380
Width (mm) : 190
Depth (mm) : 130
Height (inch) : 14.96
Width (inch) : 7.48
Depth (inch) : 5.12
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
UL Type : Type 1, 3, 3S, 4, 4X, 6, 6P or 12
UL SOLID / UL PC 3819 / UL PC 3819 13 T
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
UL PC 3819 13 T
Sample image
Order symbol : UL PC 3819 13 T
Product nr : 5320061
Description : UL Enclosure, PC
Remarks : Transparent cover
EAN : 6418074037510
El. number :
- Denmark : 8212033142
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 380 | 190 | 130 |
inch : | 14.96 | 7.48 | 5.12 |
Materials : |
---|
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
UL Type | Type 1, 3, 3S, 4, 4X, 6, 6P or 12 |
Certificates : | |
---|---|
EK_Solid_CertificateofCompliance |
© Fibox Oy, Data subject to change without notice (printed: )