PW 504409 T 4901844
Dimensions 503 x 451 x 88
Dimensions 19.8 x 17.76 x 3.46
- IP66; IK09
Technical data
Product nr : 4901844
Description : PW Inspection Protection window,
Remarks : 503x451x88 mm, DB3 lock, Transparent cover
Package : 4
Unit : Piece
EAN : 6418074320483
SSTL number : 3424739
Electric No. Sweden : 2507625
ETIM : EC002527
Height (mm) : 503
Width (mm) : 451
Depth (mm) : 88
Height (inch) : 19.8
Width (inch) : 17.76
Depth (inch) : 3.46
Material : Polycarbonate
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK09
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
UL Type : 4, 4X, 12 and 13
Windows/HMI protection / Inspection protection windows / PW 504409 T
Dimensional Drawings
CAD Files
Catalogues
Contact
PW 504409 T
Sample image
Order symbol : PW 504409 T
Product nr : 4901844
Description : PW Inspection Protection window,
Remarks : 503x451x88 mm, DB3 lock, Transparent cover
EAN : 6418074320483
El. number :
- Finland : 3424739
- Sweden : 2507625
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 503 | 451 | 88 |
inch : | 19.8 | 17.76 | 3.46 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; |
Impact Resistance (EN 62262): | IK09; |
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
UL Type | 4, 4X, 12 and 13 |
© Fibox Oy, Data subject to change without notice (printed: )