



Windows/HMI protection / Inspection windows / L 08
L 08 3730663
Dimensions 162 x 77 x 25
Dimensions 6.38 x 3.03 x 0.98
- IP65; IK08
Technical data
Product nr : 3730663
Description : Window for 8 modules
Remarks : Clear cover
Package : 10
Unit : Piece
EAN : 6418074035516
SSTL number : 3420137
Electric No. Denmark : 8212008067
Electric No. Sweden : 2539777
ETIM : EC002527
Height (mm) : 162
Width (mm) : 77
Depth (mm) : 25
Height (inch) : 6.38
Width (inch) : 3.03
Depth (inch) : 0.98
Material : Polycarbonate
Gasket material : EPDM
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Windows/HMI protection / Inspection windows / L 08
Dimensional Drawings
CAD Files
Catalogues
Contact
L 08


Sample image
Order symbol : L 08
Product nr : 3730663
Description : Window for 8 modules
Remarks : Clear cover
EAN : 6418074035516
El. number :
- Finland : 3420137
- Denmark : 8212008067
- Sweden : 2539777

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 162 | 77 | 25 |
inch : | 6.38 | 3.03 | 0.98 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | EPDM |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
UV resistance : | - |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: 13.04.2025)