







Windows/HMI protection / Inspection windows / L 13
L 13 3730692
Dimensions 257 x 108 x 25
Dimensions 10.12 x 4.25 x 0.98
- IP65; IK08
Technical data
Product nr : 3730692
Description : Window for 13 modules
Remarks : Clear cover
Package : 10
Unit : Piece
EAN : 6418074031686
SSTL number : 3420119
Electric No. Denmark : 8212008009
Electric No. Sweden : 2539782
ETIM : EC002527
Height (mm) : 257
Width (mm) : 108
Depth (mm) : 25
Height (inch) : 10.12
Width (inch) : 4.25
Depth (inch) : 0.98
Material : Polycarbonate
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Windows/HMI protection / Inspection windows / L 13
L 13


Sample image
Order symbol : L 13
Product nr : 3730692
Description : Window for 13 modules
Remarks : Clear cover
EAN : 6418074031686
El. number :
- Finland : 3420119
- Denmark : 8212008009
- Sweden : 2539782
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 257 | 108 | 25 |
inch : | 10.12 | 4.25 | 0.98 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
UV resistance : | - |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: 13.04.2025)