L 12 II 3730775
Dimensions 248 x 128 x 53
Dimensions 9.76 x 5.04 x 2.09
- IP65; IK08
Technical data
Product nr : 3730775
Description : Window for 12 modules
Remarks : Smoked transparent cover
Package : 10
Unit : Piece
EAN : 6418074036841
SSTL number : 3422652
Electric No. Denmark : 8212051221
Electric No. Sweden : 2539787
ETIM : EC002527
Height (mm) : 248
Width (mm) : 128
Depth (mm) : 53
Height (inch) : 9.76
Width (inch) : 5.04
Depth (inch) : 2.09
Material : Polycarbonate
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Windows/HMI protection / Inspection windows / L 12 II
Dimensional Drawings
CAD Files
Catalogues
Contact
L 12 II
Sample image
Order symbol : L 12 II
Product nr : 3730775
Description : Window for 12 modules
Remarks : Smoked transparent cover
EAN : 6418074036841
El. number :
- Finland : 3422652
- Denmark : 8212051221
- Sweden : 2539787
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 248 | 128 | 53 |
inch : | 9.76 | 5.04 | 2.09 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
UV resistance : | - |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )