L 43 II 4512298
Dimensions 331 x 277 x 28
Dimensions 13.03 x 10.91 x 1.1
- IP65; IK08
Technical data
Product nr : 4512298
Description : Window for 26 modules
Remarks : Smoked transparent cover
Package : 5
Unit : Piece
EAN : 6418074035110
SSTL number : 3421148
Electric No. Denmark : 8212015403
Electric No. Sweden : 2540023
ETIM : EC002527
Height (mm) : 331
Width (mm) : 277
Depth (mm) : 28
Height (inch) : 13.03
Width (inch) : 10.91
Depth (inch) : 1.1
Material : Polycarbonate
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Windows/HMI protection / Inspection windows / L 43 II
CAD Files
Catalogues
Contact
L 43 II
Sample image
Order symbol : L 43 II
Product nr : 4512298
Description : Window for 26 modules
Remarks : Smoked transparent cover
EAN : 6418074035110
El. number :
- Finland : 3421148
- Denmark : 8212015403
- Sweden : 2540023
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 331 | 277 | 28 |
inch : | 13.03 | 10.91 | 1.1 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
UV resistance : | - |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )