NEO
The New Enclosure Option - NEO - is the clear choice when you need very protective and robust solution which offers high ingress protection and is non-corroding. NEO is double insulated and has double walled base corners as well as integrated rain canopy. It's very easy and quick to install as it has extra installation space and extensive surface areas for customizing and easy maintenance.
Dimensions range from 320*220*150 mm to 420*320*150 mm.
PC: IP 66/67; IK 09
ABS: IP 66/67; IK 08
PC: IP 66/67; IK 09
ABS: IP 66/67; IK 08

Kategoria produktów:
Obszary zastosowań
Materiał
Stopień IP
Stopień IK
Filtrowanie według wymiarów
WYBRANE FILTRY:
No items matching filtering criteria.