Skip to content

EK

EK range is the ideal solution for housing equipment in either a single enclosure or a flexible modular system. EK is available with flange openings providing several options to use wide selection of accessories or connect enclosures to each other so as to form larger enclosure panel. EK FSH-models include wide opening hinges.

Dimensions of single EK enclosures range from 190*190*130 mm to 760*560*250 mm.

PC: IP 66/67; IK 08/09

EK image
Product category
Application areas
Product material
IP Rating
IK Rating
Dimension filter








FILTERS SELECTED:

No items matching filtering criteria.

Cover screws

Plates and connectors

Connector sets

Mounting plates

Front panel accessories

DIN Mounting rails

Spacers

Extension frames

60mm Bus-Bar

Hinges and Wall mounting

Connecting enclosures

Membrane flange plates

Key-Lock Set

DIN rail frames