Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
ABS 5638 18 G 5880365
Dimensions 560 x 380 x 180
Dimensions 22.05 x 14.96 x 7.09
Including : Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
- IP66; IP67; IK08
Technical data
Product nr : 5880365
Description : Enclosure, ABS
Remarks : Grey cover
Package : 1
Unit : Piece
EAN : 6418074039118
SSTL number : 3423773
Electric No. Sweden : 2539727
ETIM : EC000261
Height (mm) : 560
Width (mm) : 380
Depth (mm) : 180
Height (inch) : 22.05
Width (inch) : 14.96
Depth (inch) : 7.09
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards EN 62208:2003, IEC 62208:2003
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
SOLID / SOLID 5638 / ABS 5638 18 G
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
ABS 5638 18 G
Sample image
Order symbol : ABS 5638 18 G
Product nr : 5880365
Description : Enclosure, ABS
Remarks : Grey cover
EAN : 6418074039118
El. number :
- Finland : 3423773
- Sweden : 2539727
Including : Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 560 | 380 | 180 |
inch : | 22.05 | 14.96 | 7.09 |
Materials : | |
---|---|
Material : | ABS |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 60 |
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
EKUVT |
Mounting plate, for enclosures:
(518 x 338 x 1.5) |
EKV 32 |
DIN-35 Mounting rail, for enclosures:
(335 x 35 x 7) |
EKUZR |
Extension frame, for enclosures:
(560 x 380 x 50) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
DSS_FI_41597_A1 |
© Fibox Oy, Data subject to change without notice (printed: )