Skip to content
  
Previous slide
FEM 5-9 L product image 1
Next slide
FEM 5-9 L thumbnail image 1

Cable management / Membrane cable glands / FEM 5-9 L

FEM 5-9 L 3545279

Dimensions 21 x 21 x 18

  • IP67
Technical data
Product:

Product nr : 3545279

Description : EPDM Cable gland M16

Remarks : for cable 5-9 mm

Package : 50

Unit : Piece

EAN : 6418074070456

SSTL number : 3423036

Electric No. Denmark : 8212054422

ETIM : EC002620

Dimensions :

Height (mm) : 21

Width (mm) : 21

Depth (mm) : 18

Materials :

Material : EPDM

Ratings :

Ingress Protection (EN 60529): IP67

Flammability Rating : UL 94 HB

Product is connected to following catalogues :

Cable management / Membrane cable glands / FEM 5-9 L

Dimensional Drawings
CAD Files
Contact

FEM 5-9 L

Fibox
3545279_FEM_5-9_New_long_1_72dpi.jpg

Sample image

Order symbol : FEM 5-9 L

Product nr : 3545279

Description : EPDM Cable gland M16

Remarks : for cable 5-9 mm

EAN : 6418074070456

El. number :

  • Finland : 3423036
  • Denmark : 8212054422
fem_epdm
Dimensions : Height Width Depth
mm : 21 21 18
Materials :
Material : EPDM
Ratings :
Ingress protection (EN 60529): IP67;
electrical_insulation : Not insulated
UV resistance : -
Flammability Rating : UL 94 HB