Skip to content

Cardmaster

CARDMASTER range is ideal for packaging instrumentation, measurement, monitoring and process control equipment. It provides two compartments - one for circuit boards and sensors with slots for printed circuit board insertion, and another one for terminal and wiring. All sizes are available in both polycarbonate and ABS.

Dimensions range from 166*160*80 mm to 390*316*167 mm.

PC: IP 65; IK 07/08
ABS: IP 65; IK 07

Cardmaster image
Product category
Application areas
Product material
IP Rating
IK Rating
Dimension filter








FILTERS SELECTED: