Flanged Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
EKTH 130 G-3FSH 9996223
Dimensions 560 x 280 x 130
Dimensions 22.05 x 11.02 x 5.12
Including : Flanged Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
- IP65; IK08
Technical data
Product nr : 9996223
Description : Enclosure, PC
Remarks : Grey hinged cover
Package : 1
Unit : Piece
EAN : 6418074053145
SSTL number : 3435858
ETIM : EC000261
Height (mm) : 560
Width (mm) : 280
Depth (mm) : 130
Height (inch) : 22.05
Width (inch) : 11.02
Depth (inch) : 5.12
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011. IEC 62208:2011,EN 61439-3:2012. IEC 61439-3:2012,EN 61439-4:2013. IEC 61439-4:2012
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
EKTH 130 G-3FSH
Sample image
Order symbol : EKTH 130 G-3FSH
Product nr : 9996223
Description : Enclosure, PC
Remarks : Grey hinged cover
EAN : 6418074053145
El. number :
- Finland : 3435858
Including : Flanged Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 560 | 280 | 130 |
inch : | 22.05 | 11.02 | 5.12 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
EKTZR |
Extension frame, for enclosures:
(560 x 280 x 50) |
EKTVT |
Mounting plate, for enclosures:
(518 x 238 x 1.5) |
EKV 22 |
DIN-35 Mounting rail, for enclosures:
(235 x 35 x 7.5) |
EKV 50 |
DIN-35 Mounting rail, for enclosures:
(515 x 35 x 7.5) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
SGSFIMKO_EK |
© Fibox Oy, Data subject to change without notice (printed: )