Skip to content

Euronord P

EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate, ABS and polyester. There are more than 140 different off-the-shelf versions available.

Dimensions range from 80x75x55 mm to 406*401*120 mm

P: IP 66; IK 08

Euronord P image
Product category
Application areas
Product material
IP Rating
IK Rating
Dimension filter








FILTERS SELECTED: