Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
![AB 203615 product image 1](https://www.fibox.com/hs-fs/hubfs/assets/7083790_AB_203615_2_72dpi.jpg?length=393&name=7083790_AB_203615_2_72dpi.jpg)
![AB 203615 product image 2](https://www.fibox.com/hs-fs/hubfs/assets/7083790_AB_203615_1_72dpi.jpg?length=393&name=7083790_AB_203615_1_72dpi.jpg)
![AB 203615 product image 1](https://www.fibox.com/hs-fs/hubfs/assets/7083790_AB_203615%20360_ANIMA_SMALL.gif?length=393&name=7083790_AB_203615%20360_ANIMA_SMALL.gif)
![AB 203615 thumbnail image 1](https://www.fibox.com/hs-fs/hubfs/assets/7083790_AB_203615_2_72dpi.jpg?length=52&name=7083790_AB_203615_2_72dpi.jpg)
![AB 203615 thumbnail image 2](https://www.fibox.com/hs-fs/hubfs/assets/7083790_AB_203615_1_72dpi.jpg?length=52&name=7083790_AB_203615_1_72dpi.jpg)
![AB 203615 thumbnail image 1](https://www.fibox.com/hs-fs/hubfs/assets/7083790_AB_203615%20360_ANIMA_SMALL.gif?length=52&name=7083790_AB_203615%20360_ANIMA_SMALL.gif)
Euronord / EURONORD 2036 / AB 203615
AB 203615 7083790
Dimensions 200 x 360 x 150
Dimensions 7.87 x 14.17 x 5.91
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
- IP66; IP67; IK07
Technical data
Product nr : 7083790
Description : Enclosure, ABS
Remarks : Grey cover
Package : 2
Unit : Piece
EAN : 6418074058928
SSTL number : 3435496
Electric No. Denmark : 8212003677
Electric No. Sweden : 7083790
ETIM : EC000261
Height (mm) : 200
Width (mm) : 360
Depth (mm) : 150
Height (inch) : 7.87
Width (inch) : 14.17
Depth (inch) : 5.91
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Euronord / EURONORD 2036 / AB 203615
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
AB 203615
![Fibox Fibox](https://www.fibox.com/hs-fs/hubfs/fibox-2021/logo/eclosing/png/fibox_enclosing-logo-2021-rgb-07.png?width=250&name=fibox_enclosing-logo-2021-rgb-07.png)
![7083790_AB_203615 360_ANIMA_SMALL](https://www.fibox.com/hs-fs/hubfs/assets/7083790_AB_203615%20360_ANIMA_SMALL.gif?width=200&name=7083790_AB_203615%20360_ANIMA_SMALL.gif)
Sample image
Order symbol : AB 203615
Product nr : 7083790
Description : Enclosure, ABS
Remarks : Grey cover
EAN : 6418074058928
El. number :
- Finland : 3435496
- Denmark : 8212003677
- Sweden : 7083790
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
![EURO203615](https://www.fibox.com/hubfs/assets/EURO203615.gif)
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 200 | 360 | 150 |
inch : | 7.87 | 14.17 | 5.91 |
Materials : | |
---|---|
Material : | ABS |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 60 |
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
TF 28037 | Wall fastening lug (4 pcs), for enclosures: |
TM 2036 |
Mounting plate, for enclosures:
(318 x 186 x 1.5) |
TH A |
Grey plastic hinges (2 pcs)
(30 x 20 x 12) |
TRH 2036 |
DIN-35 Mounting rail, for enclosures:
(35 x 340 x 1.5) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
SGSFimko_EURONORD |
© Fibox Oy, Data subject to change without notice (printed: )