Quick
QUICK wall mounting cabinets are manufactured of high impact resistance polycarbonate or ABS withstanding harsh industrial and outdoor environments. These cabinets are equipped with quick screw covers. Transparent cover options allow easy viewing of installed equipment and indicators.
Dimensions range from 300*200*170 mm to 600*400*270 mm.
PC: IP 66/67; IK 08
ABS: IP 66/67; IK 08

Product category
Application areas
Product material
IP Rating
IK Rating
Dimension filter
FILTERS SELECTED:
No items matching filtering criteria.