UL EURONORD / UL EURONORD 1212 / UL PC 121208
UL PC 121208 7042670
- IP66; IP67; IK07; IK08
Technical data
Product nr : 7042670
Description : UL Enclosure, PC
Remarks : Grey cover
Package : 1
Unit : Piece
EAN : 6418074070470
ETIM : EC000261 Enclosure/Switchgear cabinet (empty)
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
UL Type : Type 1, 4, 4X, 12 or 13
UL EURONORD / UL EURONORD 1212 / UL PC 121208
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
UL PC 121208

Sample image
Order symbol : UL PC 121208
Product nr : 7042670
Description : UL Enclosure, PC
Remarks : Grey cover
EAN : 6418074070470

Dimensions : | Height | Width | Depth |
---|
Materials : |
---|
Temperatures : | |
---|---|
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK07; IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
UL Type | Type 1, 4, 4X, 12 or 13 |
Certificates : | |
---|---|
Euronord_CAB_ALU_CertificateofCompliance |
© Fibox Oy, Data subject to change without notice (printed: 14.03.2025)