

Ventilation devices / Ventilation devices / GVPPA M12
GVPPA M12 7016702
Dimensions 14 x 20 x 20
Dimensions 0.55 x 0.79 x 0.79
- IP66; IP67; IP69K
Technical data
Product nr : 7016702
Description : Pressure equalizer plug
Remarks : RAL 7035, thread M12x 1,5
Package : 100
Unit : Piece
EAN : 6418074091314
SSTL number : 1721449
Electric No. Denmark : 8212054529
ETIM : EC011497
Height (mm) : 14
Width (mm) : 20
Depth (mm) : 20
Height (inch) : 0.55
Width (inch) : 0.79
Depth (inch) : 0.79
Material : Polyamide
Gasket material : NBR
Temperature °C : -40 … 80
Ingress Protection (EN 60529): IP66IP67IP69K
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Ventilation devices / Ventilation devices / GVPPA M12
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
GVPPA M12


Sample image
Order symbol : GVPPA M12
Product nr : 7016702
Description : Pressure equalizer plug
Remarks : RAL 7035, thread M12x 1,5
EAN : 6418074091314
El. number :
- Finland : 1721449
- Denmark : 8212054529
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 14 | 20 | 20 |
inch : | 0.55 | 0.79 | 0.79 |
Materials : | |
---|---|
Material : | Polyamide |
Gasket material : | NBR |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; IP69K; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
© Fibox Oy, Data subject to change without notice (printed: )