Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.






ARCA IEC / ARCA 705030 / ARCA 705030 No MP
ARCA 705030 No MP 8120017N
UL Code : UL508A
Dimensions 700 x 500 x 300
Dimensions 27.56 x 19.69 x 11.81
Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
- IP66; IK10
Technical data
Product nr : 8120017N
Description : Cabinet, PC
Remarks : Grey cover, 2-point locking, hinges on the long side
Package : 1
Unit : Piece
EAN : 6418074089380
SSTL number : 3424584
Electric No. Denmark : 8212097502
Electric No. Sweden : 2507117
ETIM : EC000261
Height (mm) : 700
Width (mm) : 500
Depth (mm) : 300
Height (inch) : 27.56
Width (inch) : 19.69
Depth (inch) : 11.81
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK10
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
UL Type : 1, 4, 4X, 12, 13
ARCA IEC / ARCA 705030 / ARCA 705030 No MP
Accessories
ARCA 705030 No MP


Sample image
Order symbol : ARCA 705030 No MP
Product nr : 8120017N
UL Code : UL508A
Description : Cabinet, PC
Remarks : Grey cover, 2-point locking, hinges on the long side
EAN : 6418074089380
El. number :
- Finland : 3424584
- Denmark : 8212097502
- Sweden : 2507117
Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 700 | 500 | 300 |
inch : | 27.56 | 19.69 | 11.81 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MPX ARCA 7050 |
Mounting plate (630x430 mm)
(630 x 430 x 5) |
IDS ARCA 7050 |
Inner door set
(685 x 485 x 35) |
DSP ARCA RM |
Door stopper ARCA, right, midsize 5070-8060
(22 x 200 x 16) |
RCS ARCA 7050 |
Rain canopy set for size 7050
(50 x 500 x 20) |
MPP ARCA 7050 |
Mounting plate perforated (630x430x2 mm - 26x11 mm)
(630 x 430 x 2) |
DSP ARCA LM |
Door stopper ARCA, left, midsize 5070-8060
(22 x 200 x 16) |
DRS ARCA 705030 |
DIN rail frame set
(685 x 485 x 35) |
MPS ARCA 7050 |
Mounting plate (630x430x2 mm)
(630 x 430 x 2) |
MPMP ARCA 7050 |
Mounting plate multiperforated (630x430x2 mm - ⌀3.6 mm)
(630 x 430 x 2) |
PMK ARCA 50 |
PoleMounting kit, for pole ⌀100-300mm
(485 x 385 x 35) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; |
Impact Resistance (EN 62262): | IK10; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 5VA |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
UL Type | 1, 4, 4X, 12, 13 |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)