

ARCA IEC / ARCA IEC Accessories / DSP ARCA LM
DSP ARCA LM 8120964
Dimensions 22 x 200 x 16
Dimensions 0.87 x 7.87 x 0.63
Technical data
Product nr : 8120964
Description : Door stopper ARCA, left, midsize 5070-8060
Package : 1
Unit : Piece
EAN : 6418074305121
SSTL number : 3424604
Electric No. Denmark : 8212095960
Electric No. Sweden : 2508183
ETIM : EC002620
Height (mm) : 22
Width (mm) : 200
Depth (mm) : 16
Height (inch) : 0.87
Width (inch) : 7.87
Depth (inch) : 0.63
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / DSP ARCA LM
DSP ARCA LM


Sample image
Order symbol : DSP ARCA LM
Product nr : 8120964
Description : Door stopper ARCA, left, midsize 5070-8060
EAN : 6418074305121
El. number :
- Finland : 3424604
- Denmark : 8212095960
- Sweden : 2508183
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 22 | 200 | 16 |
inch : | 0.87 | 7.87 | 0.63 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)