Skip to content

ARCA IEC

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell, ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions range from 200 x 300 x 150 mm to 800 x 600 x 300 mm.

PC: IP 66; IK 10; EN/IEC 62208, EN/IEC 61439-1-4, UL Types 4, 4X, 12 and 13

ARCA IEC image
Product category
Application areas
Product material
IP Rating
IK Rating
Dimension filter








FILTERS SELECTED:

Mounting plates

DIN rail sets

Inner door sets

Corner bracket sets

Connecting enclosures

Hinges and Wall mounting

Pole mounting kits

Lock inserts

Rain canopies

Door stoppers