IDS ARCA 5050 8120710
Dimensions 480 x 480 x 30
Dimensions 18.9 x 18.9 x 1.18
- IP65
Technical data
Product nr : 8120710
Description : Inner door set
Remarks : Galvanized steel. RAL 7035. for sizes 500x500x210
Package : 1
Unit : Piece
EAN : 6418074314758
SSTL number : 3424477
Electric No. Denmark : 8212097719
Electric No. Sweden : 2506481
ETIM : EC002620
Height (mm) : 480
Width (mm) : 480
Depth (mm) : 30
Height (inch) : 18.9
Width (inch) : 18.9
Depth (inch) : 1.18
Material : Aluminum
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
ARCA IEC / ARCA IEC Accessories / IDS ARCA 5050
IDS ARCA 5050
Sample image
Order symbol : IDS ARCA 5050
Product nr : 8120710
Description : Inner door set
Remarks : Galvanized steel. RAL 7035. for sizes 500x500x210
EAN : 6418074314758
El. number :
- Finland : 3424477
- Denmark : 8212097719
- Sweden : 2506481
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 480 | 480 | 30 |
inch : | 18.9 | 18.9 | 1.18 |
Materials : | |
---|---|
Material : | Aluminum |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )